L-com

IEC LOCK C13+ to HG NEMA 5-15P, 10A, 125V, 6ft

  • Picture of IEC LOCK C13+ to HG NEMA 5-15P, 10A, 125V, 6ft
Picture of IEC LOCK C13+ to HG NEMA 5-15P, 10A, 125V, 6ft
SKU C13LPHGN515-10-6F
Available to Ship 94
Quantity Price
1 - 24 $48.39
25 - 49 $45.97
50 - 99 $43.55
100 + Call Us
Price $48.39

All Prices are in US Dollars and do not include duties



The L-com C13LPHGN515-10-6F is a IEC LOCK C13+ to HG NEMA 5-15P power cord used in critical Infrastructure, hospitals, internet providers, and power station markets. This lock cord comes with an IEC LOCK C13+ connector which gives better security against accidental disconnection in the case of tension or vibration. The power cord supplies a current of 10 A and is suitable for connecting critical equipment to the power source.

The C13LPHGN515-10-6F power cord can fit in any standard port and contains a push/pull locking mechanism to prevent accidental disconnect which could cost companies thousands of dollars. This push-lock cord comes with a 125 V rating and is suitable for IT techs, offices, server room installers, and maintainers. The L-com push lock cord has a 6-feet length and is primarily designed to use with monitors, scanners, printers, server rooms for PCs or PDUs and other devices that use a 3-pin connector. This IEC LOCK power cord is vibration resistant and is a perfect replacement for your lost, damaged, or inadequate cord.

L-com has the largest in-stock selection of 10 A power cords with same-day shipment for domestic and international orders. Make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect C13+ to HG NEMA 5-15P power cord for your requirement.


Features
  • -20C to +70C temperature range
  • Locking system for standardized IEC C13 outlet
  • No accidental disconnection

Application
  • Data centers
  • Industrial equipment
  • Mobile applications

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.