L-com

Hospital Grade, N5-15P to C13, Antimicrobial Jacket, 15 A, 125 V, 15 FT

  • Picture of Hospital Grade, N5-15P to C13, Antimicrobial Jacket, 15 A, 125 V, 15 FT
  • Picture of Hospital Grade, N5-15P to C13, Antimicrobial Jacket, 15 A, 125 V, 15 FT
  • Picture of Hospital Grade, N5-15P to C13, Antimicrobial Jacket, 15 A, 125 V, 15 FT
Picture of Hospital Grade, N5-15P to C13, Antimicrobial Jacket, 15 A, 125 V, 15 FT
SKU AMHN515C13-15-15F
Available to Ship 87
Quantity Price
1 - 24 $55.99
25 - 49 $53.75
50 - 99 $52.07
100 + Call Us
Price $55.99

All Prices are in US Dollars and do not include duties



L-com offers AMHN515C13-15-15F, an exclusive range of power cables with an antimicrobial jacket. The medical power cable features an N5-15P to C13 connector with male-to-female gender configurations. Our hospital-grade antimicrobial extension cable has a maximum voltage rating of 125 V and a 15 A maximum current rating, making it ideal for medical-grade electrical equipment. This 15-foot power cord is suitable for applications where convenience, reliability, and safety are essential, such as food and beverage, educational, and healthcare sectors.

This AMHN515C13-15-15F antimicrobial N5-15P to C13 power cord from L-com is perfect for medical services and equipment that needs to be kept germ-free. Our hospital-grade N5-15P plug is suitable for standard hospital use. This antimicrobial power cord also has a C13 receptacle, which makes it ideal for power extension.

The premium quality antimicrobial power expansion cord is excellent for usage in high-traffic locations and healthcare facilities. Our AMHN515C13-15-15F medical power cord is 15 feet long, which makes it easy to plug in equipment. This power cable from L-com includes an antimicrobial PVC jacket to prevent bacteria and other infections from growing, spreading, and harming patients and staff.

L-com offers an excellent selection of hospital-grade antimicrobial power cables with same-business-day shipping for local, international, and domestic orders. Our knowledgeable sales team and professional technical assistance can assist you in obtaining the perfect power cable for your needs, including more information on related products. If you have any inquiries about our medical antimicrobial power cord or other components, please contact our experienced technical support and sales teams.


Features
  • 15 Amp 125 Volt
  • AntiMicrobial SJTOW Jacket
  • 14 AWG Conductors
  • Hospital Grade N5-15P to C13
  • AntiMicrobial Jacket resists bacterial growth
  • For high contact areas like medical services, food and beverage and schools

Application
  • Medical Services
  • PC/Server
  • Power Extension
  • Food/Beverage


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.