L-com

High Speed HDMI Cable, 4K@60Hz Resolution, Male to Male, 26 AWG, 60 FT

  • Picture of High Speed HDMI Cable, 4K@60Hz Resolution, Male to Male, 26 AWG, 60 FT
  • Picture of High Speed HDMI Cable, 4K@60Hz Resolution, Male to Male, 26 AWG, 60 FT
  • Picture of High Speed HDMI Cable, 4K@60Hz Resolution, Male to Male, 26 AWG, 60 FT
  • Picture of High Speed HDMI Cable, 4K@60Hz Resolution, Male to Male, 26 AWG, 60 FT
  • Picture of High Speed HDMI Cable, 4K@60Hz Resolution, Male to Male, 26 AWG, 60 FT
Picture of High Speed HDMI Cable, 4K@60Hz Resolution, Male to Male, 26 AWG, 60 FT
SKU HD4K26-60F
Available to Ship 20
Quantity Price
1 - 9 $189.99
10 - 24 $186.19
25 - 99 $182.39
100 + Call Us
Price $189.99

All Prices are in US Dollars and do not include duties



L-com's HD4K26-60F is a high-speed HDMI cable with a capability of 4K@60Hz and 1080P@120Hz resolution. The black high-speed cord has a PVC jacket material with a 0.287-inch jacket diameter. This male-to-male high-speed cable has 26 AWG sizes. Make your online purchase right now to take advantage of our same-business-day shipping.

Our push-on HDMI cord from L-com has a male-to-male gender configuration with PVC strain relief materials. This straight-wired HDMI cable can be used with signal extenders to boost the AV signal over longer distances. The HD4K26-60F HDMI high-speed cable supports the most modern displays and interfaces. This round black high-speed cable comes in a length of 60 feet, which is a longer length for greater signal reach.

This in-series male-to-male HDMI cord is applicable for HDTV, gaming, high-speed HDMI, home theater, medical devices, and high-definition resolutions of 720P, 1080P, and 4K. The round HDMI cable with 26 AWG is available in black color. This HD4K26-60F high-speed cord from L-com has 5 twisted pairs and 18 strands. Additional HDMI cable specs and dimensions for this component can be found on its downloadable PDF specification datasheet.

L-com offers an excellent selection of high-speed HDMI cables with same-business-day shipping for local, international, and domestic orders. Our knowledgeable sales team and professional technical assistance can assist you in obtaining the perfect male-to-male HDMI cord for your needs, including more information on related products. If you have any inquiries about our black high-speed HDMI cable or other components, please contact our experienced technical support and sales teams.


Features
  • Premium High Speed HDMI with resolution capable of 4K@60Hz, 1080P@120Hz
  • Supports most modern displays and interfaces
  • Longer length for greater signal reach
  • Can be used with signal extenders to boost AV signal in longer diastance applications

Application
  • High definition resolutions of 720P, 1080P, & 4K
  • HDTV, Gaming
  • Premium High Speed HDMI
  • Home Theatre
  • Medical Devices


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.