L-com

HDMI Signal Extender, 4K/60Hz Resolution, Female to Female, Non-Power Repeater

  • Picture of HDMI Signal Extender, 4K/60Hz Resolution, Female to Female, Non-Power Repeater
  • Picture of HDMI Signal Extender, 4K/60Hz Resolution, Female to Female, Non-Power Repeater
  • Picture of HDMI Signal Extender, 4K/60Hz Resolution, Female to Female, Non-Power Repeater
  • Picture of HDMI Signal Extender, 4K/60Hz Resolution, Female to Female, Non-Power Repeater
  • Picture of HDMI Signal Extender, 4K/60Hz Resolution, Female to Female, Non-Power Repeater
Picture of HDMI Signal Extender, 4K/60Hz Resolution, Female to Female, Non-Power Repeater
SKU HD4KRPTR
Available to Ship 35
Quantity Price
1 - 24 $93.99
25 - 49 $90.23
50 - 99 $87.41
100 + Call Us
Price $93.99

All Prices are in US Dollars and do not include duties



L-com's HD4KRPTR HDMI signal extender features a female-to-female configuration. Our HDMI signal extender supports digital A/V protocols and uses HDMI for both input and output connections, with jack-type female connectors. The small and compact design of this HDMI extender makes it portable and convenient for storage. Our HDMI extender is used in high-speed HDMI applications to greatly extend a signal up to 50 feet. Make your online purchase right now to take advantage of our same-business-day shipping.

We offer this commercial-grade HDMI extender for indoor use, making it ideal for systems integration in HD gaming setups, hospitality environments such as restaurants and outdoor displays, live venues with large screens, and medical imagery applications. This HD4KRPTR HDMI signal extender from L-com includes a micro-USB port for optional external power input (USB cable sold separately). Our HDMI extender features a small form factor with a length of 2.362 inches and a width of 0.590 inches. Additional HDMI signal extender specs and dimensions for this component can be found on its downloadable PDF specification datasheet.

The HD4KRPTR HDMI signal extender from L-com is designed to boost and extend high-speed HDMI signals up to 50 feet at 4K/60Hz resolution when using two 25-foot cables in the input and output. This HDMI signal extender operates within a temperature range of 0 to 40 degrees Celsius and supports a maximum extension distance of 38.1 meters. We provide a reliable solution for extending HDMI signals without the need for external power in many applications, ensuring ease of use and high performance in commercial A/V installations.

L-com offers an excellent selection of high-speed HDMI signal extenders with same-business-day shipping for local, international, and domestic orders. Our knowledgeable sales team and professional technical assistance can assist you in obtaining the perfect HDMI signal extender with 4K/60Hz resolution for your needs, including more information on related products. If you have any inquiries about our female-to-female HDMI signal extender or other components, please contact our experienced technical support and sales teams.


Features
  • Capable of extending HDMI signal transmission up to 50 feet @4K/60Hz when using two 25 foot cables in the input and output
  • Used in premium high speed HDMI applications to greatly extend a signal up to 50 feet
  • Small, compact body for portability and easy storage
  • Micro USB port for optional external power input, USB cable sold seperately

Application
  • Boost and extend premium high speed HDMI signals
  • HD gaming setups
  • Hospitality such as restaurants and outdoor displays
  • Live venues where large displays are needed
  • Medical imagery

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.