We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

GPS Passive Antenna, 1597 MHz to 1607 MHz, -3dBic, Linear Polarization SMA mount

SKU LCANGPS1006
Available to Ship 2
Quantity Price
1 - 9 $269.99
10 - 24 $264.59
25 - 99 $259.19
100 + Call Us
Price $269.99

All Prices are in US Dollars and do not include duties



L-Com’s Active GNSS Antenna LCANGPS1006 is Linearly polarized and conforms to MIL-STD-810G. The LCANGPS1006 is an active GPS L1 band antenna with -3 dBic Gain. These Mil Spec active GNSS antenna units are ideally suited for use in rugged terrain where low profile, low drag, bullet style antennas are needed.

Our GNSS antenna specialists are ready and available to answer any questions you may have on the LCANGPS1006. This high quality multi-standard SMA male antenna meets GPS L1, GALLILEO E1 and GLONASS G1 requirements by operating in the 1559MHz to 1610MHz frequency range.

The LCANGPS1006 GNSS antenna series from L-Com are designed for portable, hand-held, or mobile devices which receive GNSS signals from satellite constellations to triangulate geolocations for navigation, tracking, surveying, mobile network timing, or munitions targeting. Order your Passive GNSS LCANGPS1006 Antenna from L-Com today. There is no MOQ (minimum order quantity) and the product ships same day from our warehouse.

Features
  • Low Profile
  • MIL-STD-810G
  • Linearly Polarized
  • SMA Male
  • IP67 Rated
  • Operating Frequency Range 1559 MHz to 1610 MHz

Application
  • Military, Law Enforcement, or Private Security
  • Hand-held/Portable Devices
  • Asset and Fleet Tracking
  • Scientific Instrumentation
  • Oil, Gas, and Mining Industries
  • M2M Applications
  • GPS L1, GALLILEO E1, AND GLONASS


Product Resources

Key Specifications

Key Specifications

Antenna Type
GPS/GNSS
Polarization
Linear, Vertical
Minimum Frequency
1.6 GHz
Maximum Frequency
1.61 GHz
Connector Series
SMA
Connector Gender
Male
Impedance
50 Ohm
Nominal Gain
-3 dBi

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.