L-com

Flexible RG316-DS-PROD Coax Cable Double Shielded with Tan FEP Jacket

  • Picture of Flexible RG316-DS-PROD Coax Cable Double Shielded with Tan FEP Jacket
Picture of Flexible RG316-DS-PROD Coax Cable Double Shielded with Tan FEP Jacket
SKU RG316-DS-PROD
Available to Ship Call us
Quantity Price
1 - 24 $21.99
25 - 49 $20.89
50 - 99 $19.79
100 + Call Us
Price $21.99

All Prices are in US Dollars and do not include duties



This RG316-DS-PROD cable can be used in applications where cable assemblies must be built in the field. RG316-DS flexible coax cable is 50 Ohm and has a PTFE dielectric. Our RG316-DS-PROD coax is constructed with a 0.114 jacket made of FEP. RG316-DS coax has a shield count of 2 and the maximum frequency for this Pasternack cable is 3 GHz. RG316-DS-PROD coax cable has an attenuation at 1 GHz of 26.1 dB and a maximum power of 85 watts at 1 GHz. Spool may contain more than one piece. Order this RG316-DS-PROD cable now and receive same business day shipping!

Features
  • High temperature 50 Ohm data signal transmission
  • FEP outer jacket results in a 200 degree C operating temperature
  • Stranded center conductor allows cable to be very flexible
  • Small diameter is ideal for tight fit applications
  • Associated connectors and crimp tools available

Application
  • CCTV
  • Video
  • Premise wiring
  • Security

Key Specifications

Key Specifications

Generic Name
RG316
Flex Type
Flexible
Impedance
50 Ohm
Dielectric Type
PTFE
Velocity of Propagation
69.5 %
Jacket Diameter
0.114 in
Jacket Material
FEP
No. of Shields
2
Attenuation at 1 Ghz.
29 dB
Power, Max at 1 Ghz.
120 Watts
RF Shielding
85 dB
Frequency, Max
3 GHz
Max Operating Temperature
200 deg C
Center Conductor Type
Stranded
Inner Conductor, Number of Strands
7
Minimum Bend Radius, One Time
0.59 in
Minimum Bend Radius, Repeated
1.57 in
Coax Type
Coax

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.