- Home /
- Firewire/DIN/SCSI/SATA /
- Cable Assemblies /
- Firewire Cable Assemblies /
- WP946PMF
IP67 Rated, Waterproof 6 Position IEEE 1394 Male/Female Firewire Cable Assemblies
L-com now offers IP67 solutions for your harsh environment IEEE 1394 Firewire applications. These robust assemblies feature a specialized IP67 rated 6 position female connector on one end and a standard 6 position male connector on the other end. These assemblies are perfect for applications where dust and moisture are prevalent and can be used to connect to WP946MM series cables, enclosures, panels, or directly to peripherals or PCs. Use either L-com part number WPUSB-CVR or WPCVR-USB-1394 to cover and seal unused female side to maintain the IP67 rating.