L-com

IP67 IEEE 1394 6 Position Cable, IP67 Female/Male, 2.0M

  • Picture of IP67 IEEE 1394 6 Position Cable, IP67 Female/Male, 2.0M
  • Picture of IP67 IEEE 1394 6 Position Cable, IP67 Female/Male, 2.0M
  • Picture of IP67 IEEE 1394 6 Position Cable, IP67 Female/Male, 2.0M
Picture of IP67 IEEE 1394 6 Position Cable, IP67 Female/Male, 2.0M
SKU WP946PMF-2M
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


L-com now offers IP67 solutions for your harsh environment IEEE 1394 Firewire applications. These robust assemblies feature a specialized IP67 rated 6 position female connector on one end and a standard 6 position male connector on the other end. These assemblies are perfect for applications where dust and moisture are prevalent and can be used to connect to WP946MM series cables, enclosures, panels, or directly to peripherals or PCs. Use either L-com part number WPUSB-CVR or WPCVR-USB-1394 to cover and seal unused female side to maintain the IP67 rating.

Features
  • Used to connect IEEE 1394 6 position devices in harsh environments
  • IP67 connector protects against dust and moisture
  • Mates with WP946MM to provide IP67 rated protection
  • Rugged molded back shells ensure durability
  • Available in .5, 2 and 5 meter lengths. Color is black

Application
  • Harsh environments
  • Industrial computing
  • Factory automation

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.