Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8
 
L-com

Premoistened Alcohol Pads, 20 Count

  • Picture of Premoistened Alcohol Pads, 20 Count
Picture of Premoistened Alcohol Pads, 20 Count
SKU FOC-AP
Available to Ship 32
Quantity Price
1 - 24 $21.99
25 - 49 $21.11
50 - 99 $20.45
100 + Call Us
Price $21.99

All Prices are in US Dollars and do not include duties



Cleaning fiber optic connectors is crucial for proper optical transmission. Compressed air is great for cleaning couplers and connector ends. Kimwipes are lint free tissues, that are commonly used for cleaning glass surfaces and pre moistened alcohol pads and cotton tipped swabs are useful in the fiber cleaning process. Using these products insures signal integrity and top system performance. Order online today!

Features
  • Pre moistened alcohol pads are ready to use right out of the package, no alcohol needed
  • Used to clean fiber optic connectors

Application
  • Fiber cable assembly
  • Fiber cable installation
  • Fiber maintenance
  • LAN installation


Product Resources

Key Specifications

Key Specifications

Part Number
FOC-AP
Design (Tool Type)
Cleaning
Primary Application/Family
Fiber

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.