L-com

Fiber Optic Patch Cable, Duplex FC UPC, NK to SC APC, SM OS2, 2.0mm Plenum, Yellow-1M

  • Picture of Fiber Optic Patch Cable, Duplex FC UPC, NK to SC APC, SM OS2, 2.0mm Plenum, Yellow-1M
Picture of Fiber Optic Patch Cable, Duplex FC UPC, NK to SC APC, SM OS2, 2.0mm Plenum, Yellow-1M
SKU FCA-2S2FCUSCAP2-1
  Available for backorder
Quantity Price
1 - 24 $33.00
25 - 49 $31.35
50 - 99 $29.70
100 + Call Us
Price $33.00

All Prices are in US Dollars and do not include duties



The L-com FCA-2S2FCUSCAP2-1 is a fiber optic patch cable assembly that is equipped with dual FC/UPC to dual SC/APC connectors. This cable assembly comes with a single mode OS2 fiber that offers stable, high-speed transmission over long distances. The yellow fiber optic cable assembly has an OFNP-rated PVC jacket and a cable length of 1 meter.

Our fiber optic cable can be customized in different lengths to fit specific installation needs, ensuring efficient network management in high-density setups without compromising delivery time or quality. L-com’s FCA-2S2FCUSCAP2-1 patch cable has a maximµm insertion loss of 0.3 dB. With an operating temperature range of 0 to 60 degrees C, this cable assembly provides reliable performance across diverse conditions.

This fiber optic cable from L-com is suitable for applications such as telecom and networking, data centers, fiber optic test and measurement, medical and biomedical, military and defense, industrial automation and sensing, and scientific research and high precision optical systems. Our patch cable comes with a fiber diameter of 9/125 µm and a cable diameter of 2 mm. Additional dimensions, specifications, and CAD drawings for this duplex fiber optic cord can be found on its downloadable PDF datasheet.

L-com has one of the largest in-stock selections of dual FC/UPC to dual SC/APC fiber optic patch cords for international and domestic orders. We are committed to delivering excellent service to support our customers in maintaining the continuity and reliability of their networks. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal OS2 single mode fiber optic cable that meets your requirements.


Features
  • Single Mode OS2 indoor fiber optic cable assembly
  • Dual FC UPC to Dual SC APC
  • Indoor Plenum (OFNP) rated cable
  • Suitable for wall, ceiling, conduits, and between buildings
  • 2.0mm x 4.1mm duplex zip-cord
  • Custom lengths available with the same fast delivery

Application
  • Telecom & Networking
  • Data Centers
  • Fiber Optic Test & Measurement
  • Medical & Biomedical
  • Military & Defense
  • Industrial Automation & Sensing
  • Scientific Research & High-Precision Optical Systems


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.