L-com

Fiber Optic Patch Cable, Dual LC/ PC to LC/PC OM3 Multimode, OFNR, Aqua-2M

Item # FODLC-10G-02
Availability
91
04/03/2026 * Up to 181
Call Us * Over 181
*Estimated Availability
Price Table
Quantity Price
1 - 24 $70.69
25 - 49 $67.86
50 - 99 $65.74
100 + Call Us
Add to Cart

Description

fullDescFlag = false; These revolutionary new OM3, laser optimized fiber optic cables are constructed from the highest quality silica and are 100% factory tested. Typically,10 Gigabit applications are run on 9/125 Singlemode fibers, which require costly laser transceivers. By utilizing these fiber optic cables, users are able to implement high speed, low cost Multimode transceivers or VCSEL's (Vertical Cavity Surface Emitting Lasers) resulting in greater overall system cost savings. Custom lengths, connector combinations and polishes are available. Contact us today for details.

Features
  • Connectors utilize a PC polish
  • Supports 10 Gigabit data rates
  • 3.0 x 6.0mm zipcord
  • OFNR (Riser) jacket complies with stringent building codes
  • Used to connect patch panels and/or network devices that require OM3, 50/125µm multimode cabling
Application
  • 10 Gigabit networks
  • LAN
  • VCSEL applications
  • FTTX

These revolutionary new OM3, laser optimized fiber optic cables are constructed from the highest quality silica and are 100% factory tested. Typically,10 Gigabit applications are run on 9/125 Singlemode fibers, which require costly laser transceivers. By utilizing these fiber optic cables, users are able to implement high speed, low cost Multimode transceivers or VCSEL's (Vertical Cavity Surface Emitting Lasers) resulting in greater overall system cost savings. Custom lengths, connector combinations and polishes are available. Contact us today for details.