L-com

Fiber Optic Patch Cable, Dual SC/ PC to SC/PC OM1 Multimode, OFNR, Gray-10M

  • Picture of Fiber Optic Patch Cable, Dual SC/ PC to SC/PC OM1 Multimode, OFNR, Gray-10M
  • Picture of Fiber Optic Patch Cable, Dual SC/ PC to SC/PC OM1 Multimode, OFNR, Gray-10M
Picture of Fiber Optic Patch Cable, Dual SC/ PC to SC/PC OM1 Multimode, OFNR, Gray-10M
SKU FODSC-10
Available to Ship 48
Quantity Price
1 - 24 $40.69
25 - 49 $38.66
50 - 99 $36.62
100 + Call Us
Price $40.69

All Prices are in US Dollars and do not include duties



L-com's OM1 62.5/125 Duplex Multimode fiber optic cables are constructed of the highest quality components and are covered by a one-year warranty. These fiber optic patch cables feature OFNR (Riser rated) jackets along with SC style connectors. Our fiber optic cables are functionally tested to guarantee top performance upon delivery. By utilizing L-com's fiber optic patch cables, critical network uptime is assured. Custom lengths, connector combinations and polishes are available. Contact us today for details.

Features
  • A/B Markers are included for each fiber which identify transmit and receive ports ensuring correct system connectorization
  • Ceramic ferrules provide precise alignment
  • Connectors utilize a PC polish
  • 3.0 x 6.0mm zipcord
  • OFNR (Riser rated) jacket complies with stringent building codes
  • Used to connect patch panels and/or network devices that utilize SC style connectors and require OM1 62.5/125µm multimode cabling

Application
  • 802.3u
  • 802.3z
  • 100Base-FX
  • FTTX
  • Industrial Networks

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.