L-com

MPO w/ pins to MPO w/ pins, 6 Fiber Ribbon, OM2 50/125 Multimode, OFNR Jacket, Orange, 100.0m

  • Picture of MPO w/ pins to MPO w/ pins, 6 Fiber Ribbon, OM2 50/125 Multimode, OFNR Jacket, Orange, 100.0m
  • Picture of MPO w/ pins to MPO w/ pins, 6 Fiber Ribbon, OM2 50/125 Multimode, OFNR Jacket, Orange, 100.0m
Picture of MPO w/ pins to MPO w/ pins, 6 Fiber Ribbon, OM2 50/125 Multimode, OFNR Jacket, Orange, 100.0m
SKU MPMM6OM2-100
Available to Ship Call us
Quantity Price
1 - 4 $770.00
5 - 9 $739.20
10 - 24 $708.40
25 + Call Us
Price $770.00

All Prices are in US Dollars and do not include duties



These L-com multi-fiber ribbon cables provide great advantages in size by offering up to 12 times the density when compared to the same size SC connector! Factory terminated and tested, these OM2 50/125 Multimode fiber optic cables provide significant installation time savings. A push-pull design is utilized for easy mating and removal. Fan-out assemblies are ideal for making connections within rack mounted or wall mounted fiber enclosures that utilize single fiber connectors. Available in 6 or 12 count MPO to MPO versions with or without alignment pins as well as MPO to fan-out assemblies utilizing LC, SC or ST connectors. MPO cassettes are also available from L-com. L-com's MPO connectors are fully compatible with US Conec MTP products. Use our custom cable configurator to create custom lengths today.

Features
  • Don't see the connector combination or cable length you're looking for? Use L-com's Custom Cable Configurator to create your own lengths and connector options
  • OFNR (Riser rated) jacket complies with strict building codes and unique ribbon design offers great space savings and reduces installation time
  • Fully compatible with US Conec MTP products
  • MPO Cassettes are available here
  • Used to connect equipment that utilizes MPO style connectors and OM2 50/125 Multimode cabling

Application
  • Ethernet
  • LAN
  • Server farms
  • Voice/video/data

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.