L-com
Sort by
Items per page
Pages:
Showing 15 - 15 result(s)

L-com's shuttered fiber optic LC couplers are built with an integrated dust shutter that keeps the adapter's interior clean from dust. The shutter is 100% automatic and requires no physical handling of the shutter door. These couplers are ideal for today's high speed networking environment where cleanliness is an absolute requirement for performance. They are designed for mounting in panels with rectangular cutouts come with or without flange mount style ears. They come in both duplex and quad versions. These compact, space saving adapters feature ZR alignment sleeves which provide precision mating for both Multimode or Single Mode applications. They are available in four colors to match the mode of fiber you are using. The couplers use the same panel cut out as a duplex SC coupler but provide twice as many ports.


Here are some of the key features of L-com's shuttered fiber optic LC couplers:

  • Integrated dust shutter keeps the adapter's interior clean from dust
  • 100% automatic shutter, no physical handling required
  • Ideal for high speed networking environments where cleanliness is critical
  • Designed for mounting in panels with rectangular cutouts
  • Available in both duplex and quad versions
  • Compact, space saving design
  • ZR alignment sleeves for precision mating
  • Available in four colors to match the mode of fiber you are using


If you are looking for a high quality, reliable fiber optic LC coupler that is easy to keep clean, L-com's shuttered fiber LC couplers are a great option. The couplers are optimal for use in high speed networking environments where cleanliness is an absolute requirement for performance. Order your Fiber Optic LC Couplers with Internal Dustproof Shutters now to receive same business day shipping!

Sort by
Items per page
Pages: