To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.
 
 
L-com

Fiber Optic Jacket Stripper, T-Style 16-20 AWG

  • Picture of Fiber Optic Jacket Stripper, T-Style 16-20 AWG
Picture of Fiber Optic Jacket Stripper, T-Style 16-20 AWG
SKU FOT-ST-TMULT
Available to Ship Call us
Quantity Price
1 - 24 $10.99
25 - 49 $10.55
50 - 99 $10.22
100 + Call Us
Price $10.99

All Prices are in US Dollars and do not include duties



The L-com FOT-ST-TMULT Fiber Optic T-Style Jacket Stripper features a dual V-notch blade to quickly remove the outer jacket of fiber optic cables. The L-com FOT-ST-TMULT features comfortable, cushioned handles and a spring-release feature. The FOT-ST-TMULT can accommodate fiber and other cable sizes from 16-20 AWG. The L-com FOT-ST-TMULT is just one of thousands of fiber optic products and accessories that are in-stock and ready to ship.

Features
  • Comfortable, cushioned-handled stripper
  • Dual V notch blade
  • Spring-release grip

Application
  • Fiber Cable Termination
  • Fiber Cable Assembly Repair

Key Specifications

Key Specifications

Part Number
FOT-ST-TMULT
Design (Tool Type)
Hardware
Primary Application/Family
Fiber
Length
5 in

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.