L-com

Fiber Optic Buffer Stripper for 250µm and 900µm Buffers, for Outside Plant Fiber

  • Picture of Fiber Optic Buffer Stripper for 250µm and 900µm Buffers, for Outside Plant Fiber
Picture of Fiber Optic Buffer Stripper for 250µm and 900µm Buffers, for Outside Plant Fiber
SKU FOT-ST-21O
  Available for backorder
Quantity Price
1 - 9 $91.99
10 - 24 $88.31
25 - 99 $84.63
100 + Call Us
Price $91.99

All Prices are in US Dollars and do not include duties



The L-com FOT-ST-21O Buffer Stripper is intended for use with outside plant (outdoor) fiber cabling, and strips both 250µm and 900µm buffers. The L-com FOT-ST-21O stripper features 2 holes for the different diameters. The FOT-ST-21O has precision stripping blades, resulting in clean, consistent stripping. The L-com FOT-ST-21O is just one of thousands of fiber optic products and accessories that are in-stock and ready to ship.

Features
  • Comfortable, hand-held fiber stripper
  • strips 250µm and 900µm buffers
  • 2-hole stripper design

Application
  • Fiber Cable Termination
  • Fiber Cable Assembly Repair

Key Specifications

Key Specifications

Part Number
FOT-ST-21O
Design (Tool Type)
Hardware
Primary Application/Family
Fiber
Length
6.25 in

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.