We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

Fiber optic, IP68 Hybrid LC/UPC (2x 12AWG pin contacts) to IP68 Hybrid LC/UPC, OM3, 10.5mm LSZH, 5 meter cable assembly

SKU FOCM3IPHLCIPHLC-5
Available to Ship 10
Quantity Price
1 - 9 $395.99
10 - 24 $380.15
25 - 99 $364.31
100 + Call Us
Price $395.99

All Prices are in US Dollars and do not include duties



Looking for a reliable and high-performance harsh environment fiber optic cable for your network infrastructure? Look no further than the L-com FOCM3IPHLCIPHLC-5, an IP68 Hybrid LC/UPC cable that features OM3 fiber and a 10.5mm cable diameter. With an LSZH cable rating and an overall length of 5 meters, this cable is built to withstand even the toughest conditions.

The FOCM3IPHLCIPHLC-5 features connectors built to ODVA standard and is IP68, making it compatible with standard distribution boxes and ensuring a secure connection. With a bayonet style locking system and cable retention of up to 100lbs, this cable is designed to be easy to install and maintain.

With an operating temperature range of -40°C to 75C, L-com's FOCM3IPHLCIPHLC-5 is perfect for a wide range of applications, including FTTA (fiber to the antenna), distributed antenna systems (DAS), mobile cell towers, RRU (remote radio unit), BBU (base band unit), industrial, oil & gas, and many more.

Whether you need to power a remote device or transmit critical data, the L-com FOCM3IPHLCIPHLC-5 has you covered. With a max DC of 100V 9.3A 930W and a max AC of 240V 4.8A 1.15kW, this cable is ideal for a variety of applications. So why wait? Order your FOCM3IPHLCIPHLC-5 today and experience the difference for yourself! Other lengths are also available on request, if you do not see the length, you are looking for, please contact our expert technical support.


Features
  • Connectors built to ODVA standard
  • IP68 rated
  • Fiber and power for simplified cable deployment
  • Compatible with standard distribution boxes
  • Bayonet style with locking system
  • OSP Operating temperature -40°C to 75°C
  • Cable retention: 100lbs
  • Max DC: 100V 9.3A 930W
  • Max AC: 240V 4.8A 1.15kW

Application
  • FTTA (fiber to the antenna)
  • Distributed Antenna systems (DAS)
  • Mobile Cell Tower
  • RRU (remote radio unit), BBU (base band unit)
  • Industrial
  • Oil & gas


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.