L-com

IP68 LC Hybrid Bulkhead Coupler/Adapter, with Socket, SMF or MM, with Dust Cap

  • Picture of IP68 LC Hybrid Bulkhead Coupler/Adapter, with Socket, SMF or MM, with Dust Cap
  • Picture of IP68 LC Hybrid Bulkhead Coupler/Adapter, with Socket, SMF or MM, with Dust Cap
  • Picture of IP68 LC Hybrid Bulkhead Coupler/Adapter, with Socket, SMF or MM, with Dust Cap
Picture of IP68 LC Hybrid Bulkhead Coupler/Adapter, with Socket, SMF or MM, with Dust Cap
SKU FOA-LCHBS-D
Available to Ship 9
Quantity Price
1 - 9 $141.99
10 - 24 $136.31
25 - 99 $130.63
100 + Call Us
Price $141.99

All Prices are in US Dollars and do not include duties



Looking for a reliable and durable hybrid adapter for your fiber optic needs? Look no further than the L-com FOA-LCHBS-D. This IP68-rated adapter boasts a sturdy LC configuration with socket contacts (female) for optimal transmission. It supports both single-mode (SM) and multi-mode (MM) fiber modes and can handle up to 100VDC of power. Additionally, the L-com FOA-LCHBS-D is built to ODVA standard and features 2x LC fiber and 2x 12AWG connections in a bulkhead type for distribution box.

Perfect for FTTA, DAS, mobile cell tower, RRU, BBU, industrial, and oil & gas applications, the FOA-LCHBS-D is an ideal choice for those looking for a versatile, easy-to-install hybrid adapter. Its IP68 rating ensures it can withstand even the harshest environments, and its compact design makes it a great choice for limited space installations.

Order your FOA-LCHBS-D today and experience the power and reliability of this top-quality hybrid adapter. With its extensive list of applications and features, it's sure to meet all your fiber optic needs.

Features
  • IP68 Rated Hybrid Adapter
  • Built to ODVA Standard
  • 2x LC fiber and 2x 12AWG
  • Bulkhead Type for distribution box
  • Up to 100VDC
  • Dust cap included

Application
  • FTTA (fiber to the antenna)
  • Distributed Antenna systems (DAS)
  • Mobile Cell Tower
  • RRU (remote radio unit), BBU (base band unit)
  • Industrial
  • Oil & gas

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.