We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

Fiber optic, IP68 Hybrid LC/UPC (2x 12AWG pin contacts) to 2x LC/UPC, OM4, 10.5mm LSZH, 5 meter breakout cable assembly

SKU FOCM4IPHLCLC-5
Available to Ship 10
Quantity Price
1 - 9 $407.99
10 - 24 $391.67
25 - 99 $375.35
100 + Call Us
Price $407.99

All Prices are in US Dollars and do not include duties



Looking for a reliable and high-performing fiber optic cable solution for your harsh environment applications? Check out the L-com FOCM4IPHLCLC-5, a robust cable that is designed to meet your needs. This cable features an IP68 Hybrid LC/UPC connector at one end and a 2x LC/UPC breakout at the other, with OM4 fiber and a 10.5mm cable diameter.

With an LSZH cable rating, a breakout length of 0.5 meters, and an overall length of 5 meters, The L-com FOCM4IPHLCLC-5 is built to last in even the toughest environments. Its connectors are built to ODVA standard, making them compatible with standard distribution boxes, and its bayonet style locking system ensures a secure connection.

This cable has a range of features that make it an ideal choice for various applications. It operates at a temperature range of -40°C to 75C and has cable retention up to 100lbs, making it ideal for use in FTTA (fiber to the antenna), Distributed Antenna systems (DAS), Mobile Cell Towers, RRU (remote radio unit), BBU (base band unit), as well as in industrial and oil & gas applications.

L-com's FOCM4IPHLCLC-5 has a maximum DC of 100V 9.3A 930W and a maximum AC of 240V 4.8A 1.15kW, making it suitable for a variety of power applications. Its breakout cable is made of 2.6mm LSZH , ensuring high-quality signal transmission. So why wait? Order your FOCM4IPHLCLC-5 today and experience the difference for yourself! Other lengths are also available on request, if you do not see the length, you are looking for, please contact our expert technical support.


Features
  • Connectors built to ODVA standard
  • IP68 rated
  • Fiber and power for simplified cable deployment
  • Compatible with standard distribution boxes
  • Bayonet style with locking system
  • OSP Operating temperature -40°C to 75°C
  • Cable retention: 100lbs
  • Max DC: 100V 9.3A 930W
  • Max AC: 240V 4.8A 1.15kW

Application
  • FTTA (fiber to the antenna)
  • Distributed Antenna systems (DAS)
  • Mobile Cell Tower
  • RRU (remote radio unit), BBU (base band unit)
  • Industrial
  • Oil & gas


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.