Looking for a reliable and high-performance harsh environment fiber optic cable for your network infrastructure? Look no further than the L-com FOCSMIPHLCAIPHLCA-10, an IP68 Hybrid LC/APC cable that features single mode fiber and a 10.5mm cable diameter. With an LSZH cable rating and an overall length of 10 meters, this cable is built to withstand even the toughest conditions.
The FOCSMIPHLCAIPHLCA-10 features connectors built to ODVA standard and is IP68, making it compatible with standard distribution boxes and ensuring a secure connection. With a bayonet style locking system and cable retention of up to 100lbs, this cable is designed to be easy to install and maintain.
With an operating temperature range of -40°C to 75C, L-com's FOCSMIPHLCAIPHLCA-10 is perfect for a wide range of applications, including FTTA (fiber to the antenna), distributed antenna systems (DAS), mobile cell towers, RRU (remote radio unit), BBU (base band unit), industrial, oil & gas, and many more.
Whether you need to power a remote device or transmit critical data, the L-com FOCSMIPHLCAIPHLCA-10 has you covered. With a max DC of 100V 9.3A 930W and a max AC of 240V 4.8A 1.15kW, this cable is ideal for a variety of applications. So why wait? Order your FOCSMIPHLCAIPHLCA-10 today and experience the difference for yourself! Other lengths are also available on request, if you do not see the length, you are looking for, please contact our expert technical support.
Features
- Connectors built to ODVA standard
- IP68 rated
- Fiber and power for simplified cable deployment
- Compatible with standard distribution boxes
- Bayonet style with locking system
- OSP Operating temperature -40°C to 75°C
- Cable retention: 100lbs
- Max DC: 100V 9.3A 930W
- Max AC: 240V 4.8A 1.15kW
Application
- FTTA (fiber to the antenna)
- Distributed Antenna systems (DAS)
- Mobile Cell Tower
- RRU (remote radio unit), BBU (base band unit)
- Industrial
- Oil & gas