Looking for a reliable and high-performing fiber optic cable solution for your harsh environment applications? Check out the L-com FOCSMIPHLCALCA-5, a robust cable that is designed to meet your needs. This cable features an IP68 Hybrid LC/APC connector at one end and a 2x LC/APC breakout at the other, with single mode fiber and a 10.5mm cable diameter.
With an LSZH cable rating, a breakout length of 0.5 meters, and an overall length of 5 meters, The L-com FOCSMIPHLCALCA-5 is built to last in even the toughest environments. Its connectors are built to ODVA standard, making them compatible with standard distribution boxes, and its bayonet style locking system ensures a secure connection.
This cable has a range of features that make it an ideal choice for various applications. It operates at a temperature range of -40°C to 75C and has cable retention up to 100lbs, making it ideal for use in FTTA (fiber to the antenna), Distributed Antenna systems (DAS), Mobile Cell Towers, RRU (remote radio unit), BBU (base band unit), as well as in industrial and oil & gas applications.
L-com's FOCSMIPHLCALCA-5 has a maximum DC of 100V 9.3A 930W and a maximum AC of 240V 4.8A 1.15kW, making it suitable for a variety of power applications. Its breakout cable is made of 2.6mm LSZH, ensuring high-quality signal transmission. So why wait? Order your FOCSMIPHLCALCA-5 today and experience the difference for yourself! Other lengths are also available on request, if you do not see the length, you are looking for, please contact our expert technical support.
Features
- Connectors built to ODVA standard
- IP68 rated
- Fiber and power for simplified cable deployment
- Compatible with standard distribution boxes
- Bayonet style with locking system
- OSP Operating temperature -40°C to 75°C
- Cable retention: 100lbs
- Max DC: 100V 9.3A 930W
- Max AC: 240V 4.8A 1.15kW
Application
- FTTA (fiber to the antenna)
- Distributed Antenna systems (DAS)
- Mobile Cell Tower
- RRU (remote radio unit), BBU (base band unit)
- Industrial
- Oil & gas