L-com

Fiber Optic Cable Buffer Coating Stripper for Duplex Zipcord Cabling with 900µm and 250µm Buffers

  • Picture of Fiber Optic Cable Buffer Coating Stripper for Duplex Zipcord Cabling with 900µm and 250µm Buffers
Picture of Fiber Optic Cable Buffer Coating Stripper for Duplex Zipcord Cabling with 900µm and 250µm Buffers
SKU FOT-ST-2D1
  Available for backorder
Quantity Price
1 - 24 $64.99
25 - 49 $61.74
50 - 99 $58.49
100 + Call Us
Price $64.99

All Prices are in US Dollars and do not include duties



The L-com FOT-ST-2D1 Buffer Coating Stripper was designed for use with for Duplex Zipcord construction fiber cabling. It strips both the 900µm and 250µm buffers found in this type of cabling. The L-com FOT-ST-2D1 stripper features 2 holes for the different diameters. The FOT-ST-2D1 guarantees clean, consistent stripping. The L-com FOT-ST-2D1 is just one of thousands of fiber optic products and accessories that are in-stock and ready to ship.

Features
  • Designed for duplex-zipcord construction fiber cables
  • Strips both 250µm and 900µm buffers
  • Precision blades for consistent results

Application
  • Fiber Cable Termination
  • Fiber Cable Assembly Repair

Key Specifications

Key Specifications

Part Number
FOT-ST-2D1
Design (Tool Type)
Hardware
Primary Application/Family
Fiber
Length
6.25 in

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.