L-com

Active Optical Cable SFP28 28Gbps, 30 meters, MSA Compatible

  • Picture of Active Optical Cable SFP28 28Gbps, 30 meters, MSA Compatible
Picture of Active Optical Cable SFP28 28Gbps, 30 meters, MSA Compatible
SKU AOCSP2825-030
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


The AOCSP2825 is an active optical cable designed for use in 25 Gigabit Ethernet links. They are electrically compliant with SFF-8431 and mechanically compliant with SFF-8432. The AOCSP2825 allows for greater link length than direct attach cables, with a lower total power consumption than transceiver solutions.

Features
  • Electrical interface compliant to SFF-8431
  • Power dissipation < 1.0W per cable end
  • Electrically hot-pluggable
  • Up to 28Gbps Data rate

Application
  • 25G Ethernet
  • Data Centers/Enterprise Networking
  • Inter-Rack links
  • Intra-Rack links

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.