L-com

Active Optical Cable SFP+ 10Gbps, 2 meters, MSA Compatible

  • Picture of Active Optical Cable SFP+ 10Gbps, 2 meters, MSA Compatible
Picture of Active Optical Cable SFP+ 10Gbps, 2 meters, MSA Compatible
SKU AOCSP10-002
Available to Ship 15
Quantity Price
1 - 24 $46.89
25 - 49 $45.01
50 - 99 $43.61
100 + Call Us
Price $46.89

All Prices are in US Dollars and do not include duties



The AOCSP10 is an active optical cable designed for use in 10 Gigabit Ethernet links. They are electrically compliant with SFF-8431 and mechanically compliant with SFF-8432. The AOCSP10 allows for greater link length than direct attach cables with a lower total cost and lower power consumption than transceiver-based solutions.

Features
  • Electrically hot-pluggable
  • Electrical interface compliant to SFF-8431
  • Power dissipation < 1.0W per cable end
  • Up to 11.1Gbps Data rate

Application
  • 10G Ethernet
  • Intra-Rack links
  • Data Centers/Enterprise Networking
  • Inter-Rack links

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.