L-com

Active Optical Cable QSFP28 100Gbps, 7 meters, MSA Compatible

  • Picture of Active Optical Cable QSFP28 100Gbps, 7 meters, MSA Compatible
Picture of Active Optical Cable QSFP28 100Gbps, 7 meters, MSA Compatible
SKU AOCQP28100-007
  Available for backorder
Quantity Price
1 - 4 $427.99
5 - 9 $419.43
10 - 24 $410.87
25 + Call Us
Price $427.99

All Prices are in US Dollars and do not include duties



The AOCQP28100 is an active optical cable designed for use in 100Gigabit Ethernet links. They are electrically compliant and mechanically compliant with the QSFP28 MSA. The AOCQP28100 allows for greater link length than direct attach cables, with a lower total power consumption than transceiver solutions.

Features
  • Up to 100Gbps (4 x 25Gbps lanes)
  • Electrical interface compliant to SFF-8636
  • Electrically hot-pluggable
  • Power dissipation < 2.5W per cable end

Application
  • 100G Ethernet
  • Data Centers/Enterprise Networking
  • Inter-Rack links
  • Intra-Rack links

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.