L-com

Active Optical Cable QSFP28 100Gbps, 1 meter, Cisco Compatible

  • Picture of Active Optical Cable QSFP28 100Gbps, 1 meter, Cisco Compatible
Picture of Active Optical Cable QSFP28 100Gbps, 1 meter, Cisco Compatible
SKU AOCQP28100-001-CS
Available to Ship 9
Quantity Price
1 - 4 $385.99
5 - 9 $378.27
10 - 24 $370.55
25 + Call Us
Price $385.99

All Prices are in US Dollars and do not include duties



The AOCQP28100 is an active optical cable designed for use in 100Gigabit Ethernet links. They are electrically compliant and mechanically compliant with the QSFP28 MSA. The AOCQP28100 allows for greater link length than direct attach cables, with a lower total power consumption than transceiver solutions.

Features
  • Cisco Compatible
  • Electrical interface compliant to SFF-8636
  • Electrically hot-pluggable
  • Power dissipation < 2.5W per cable end
  • Up to 100Gbps (4 x 25Gbps lanes)

Application
  • Data Centers/Enterprise Networking
  • 100G Ethernet
  • Inter-Rack links
  • Intra-Rack links

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.