L-com

Active Optical Cable QSFP+ 40Gbps, 5 meters, MSA Compatible

  • Picture of Active Optical Cable QSFP+ 40Gbps, 5 meters, MSA Compatible
Picture of Active Optical Cable QSFP+ 40Gbps, 5 meters, MSA Compatible
SKU AOCQP40-005
Available to Ship 1
Quantity Price
1 - 9 $190.99
10 - 24 $187.17
25 - 99 $183.35
100 + Call Us
Price $190.99

All Prices are in US Dollars and do not include duties



The AOCQP40 is an active optical cable designed for use in 40Gigabit Ethernet links. They are electrically compliant and mechanically compliant with the QSFP+ MSA. The AOCQP40 allows for greater link length than direct attach cables, with a lower total power consumption than transceiver solutions.

Features
  • Power dissipation < 1.5W per cable end
  • Electrical interface compliant to SFF-8436
  • Electrically hot-pluggable
  • Up to 42Gbps (4 x 10Gbps lanes)

Application
  • Data Centers/Enterprise Networking
  • Inter-Rack links
  • 40G Ethernet
  • Intra-Rack links

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.