L-com

Active Optical Cable Breakout QSFP28 100Gbps to 4x28G SFP28, 1 meter, MSA Compatible

  • Picture of Active Optical Cable Breakout QSFP28 100Gbps to 4x28G SFP28, 1 meter, MSA Compatible
Picture of Active Optical Cable Breakout QSFP28 100Gbps to 4x28G SFP28, 1 meter, MSA Compatible
SKU AOCQSP28100-001
Available to Ship Call us
Quantity Price
1 - 4 $409.99
5 - 9 $401.79
10 - 24 $393.59
25 + Call Us
Price $409.99

All Prices are in US Dollars and do not include duties



The AOCQSP28100 is an active optical breakout cable designed for use in 100Gigabit Ethernet links. The QSFP28 (100Gbps) interface is electrically compliant and mechanically compliant with the SFF-8436. The SFP28 (25Gbps) interface is electrically compliant with SFF-8431 and mechanically compliant with SFF-8432. The AOCQSP28100 is utilized in the aggregation of 25Gbps interfaces in a 100Gbps environment.

Features
  • Electrical interface compliant to SFF-8636 and SFF-8431
  • Electrically hot-pluggable
  • 100Gbps breakout to 4 x 25Gbps interfaces
  • Power dissipation < 1.0W per SFP28 cable ends
  • Power dissipation < 2.5W QSFP+ end

Application
  • 25G Ethernet Aggregation
  • Data Centers/Enterprise Networking
  • Inter-Rack links
  • 100G Ethernet
  • Intra-Rack links

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.