L-com

Active Optical Cable Breakout QSFP+ 40Gbps to 4x10G SFP+, 20 meters, MSA Compatible

  • Picture of Active Optical Cable Breakout QSFP+ 40Gbps to 4x10G SFP+, 20 meters, MSA Compatible
Picture of Active Optical Cable Breakout QSFP+ 40Gbps to 4x10G SFP+, 20 meters, MSA Compatible
SKU AOCQSP40-020
Available to Ship Call us
Quantity Price
1 - 9 $255.99
10 - 24 $250.87
25 - 99 $245.75
100 + Call Us
Price $255.99

All Prices are in US Dollars and do not include duties



The AOCQSP40 is an active optical breakout cable designed for use in 40Gigabit Ethernet links. The QSFP+ (40Gbps) interface is electrically compliant and mechanically compliant with the SFF-8436. The SFP+ (10Gbps) interface is electrically compliant with SFF-8431 and mechanically compliant with SFF-8432. The AOCQSP40 is utilized in the aggregation of 10Gbps interfaces in a 40Gbps environment.

Features
  • 40Gbps breakout to 4 x 10Gbps interfaces
  • Electrical interface compliant to SFF-8436 and SFF-8431
  • Electrically hot-pluggable
  • Power dissipation < 1.0W per SFP+ cable ends
  • Power dissipation < 1.5W QSFP+ end

Application
  • Data Centers/Enterprise Networking
  • Inter-Rack links
  • 10G Ethernet Aggregation
  • 40G Ethernet
  • Intra-Rack links

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.