L-com

9/125, Singlemode Clipped Low Smoke Zero Halogen Fiber Cable Dual LC / Dual LC, 0.5m

  • Picture of 9/125, Singlemode Clipped Low Smoke Zero Halogen Fiber Cable Dual LC / Dual LC, 0.5m
Picture of 9/125, Singlemode Clipped Low Smoke Zero Halogen Fiber Cable Dual LC / Dual LC, 0.5m
SKU SFODZLCCL-05
Available to Ship 33
Quantity Price
1 - 24 $51.99
25 - 49 $46.79
50 - 99 $41.59
100 + Call Us
Price $51.99

All Prices are in US Dollars and do not include duties



L-com's 9/125 Duplex Singlemode fiber optic cables are constructed of the highest quality components and are covered by a one-year warranty. These fiber optic patch cables feature LSZH (Low Smoke Zero Halogen) jackets along with Clipped LC style connectors. Our fiber optic cables are functionally tested to guarantee top performance upon delivery. By utilizing L-com's fiber optic patch cables, critical network uptime is assured. Custom lengths, connector combinations and polishes are available. Contact us today for details.

Features
  • Clipped connectors ensure correct A/B orientation
  • Connectors utilize a PC polish
  • Ceramic ferrules provide precise alignment
  • LSZH (Low Smoke Zero Halogen) jacket gives off very little smoke and does not produce toxic halogen based gasses
  • Used to connect patch panels and/or network devices that utilize LC style connectors and require 9/125 Singlemode LSZH cabling

Application
  • FTTX
  • 10 Gig Ethernet
  • Network Backbones
  • Server Farms
  • WAN

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.