L-com

9/125, Single mode Uniboot Fiber Cable, Dual LC / Dual LC, 10.0m

  • Picture of 9/125, Single mode Uniboot Fiber Cable, Dual LC / Dual LC, 10.0m
  • Picture of 9/125, Single mode Uniboot Fiber Cable, Dual LC / Dual LC, 10.0m
Picture of 9/125, Single mode Uniboot Fiber Cable, Dual LC / Dual LC, 10.0m
SKU SFODLC-UNI-10
Available to Ship Call us
Quantity Price
1 - 24 $14.59
25 - 49 $13.13
50 - 99 $11.67
100 + Call Us
Price $14.59

All Prices are in US Dollars and do not include duties



L-com now offers the SFODLC-UNI series Uniboot LC assemblies which provide an integrated boot and clip design as well as a single 3.0mm jacket. These unique assemblies are available in either 9/125 styles and range from 1 to 10 meters in length. L-com's fiber optic cables are functionally tested to guarantee top performance upon delivery. By utilizing L-com's fiber optic patch cables, critical network uptime is assured. Custom lengths, connector combinations and polishes are available. Contact us today for details.

Features
  • Connectors utilize a PC polish
  • OFNR (Riser rated) jacket complies with stringent building codes
  • Used to connect patch panels and/or network devices that utilize duplex LC style connectors and require 9/125 Single mode cabling
  • Ceramic ferrules provide precise alignment
  • Integrated clip ensures correct A/B orientation

Application
  • Server Farms
  • WAN
  • 10 Gig Ethernet
  • FTTX
  • Network Backbones

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.