We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

Fiber Coupler, ST / ST, Ceramic Alignment Sleeve

SKU FOA-001
Available to Ship 4075
Quantity Price
1 - 24 $4.27
25 - 49 $4.06
50 - 99 $3.84
100 + Call Us
Price $4.27

All Prices are in US Dollars and do not include duties



The L-com Simplex Metal ST couplers series features multiple mounting options for 3/8” D hole and standard rectangular cut out style panels. This series also features ceramic alignment sleeves to meet your specific design requirements. Additionally, these couplers can be used with PC or UPC style fiber connectors. Contact us today for large project volume discounts.

Features
  • Order online today!
  • Ceramic alignment sleeve supports Multimode applications
  • Dust caps protect against debris and contamination
  • Metal body ensures durability and long life
  • Used to connect ST fiber optic cables with PC or UPC polishes

Application
  • FTTX
  • LAN
  • Security
  • High EMI/RFI environments

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.