L-com

IES-Series 10 Port Industrial Ethernet Switch 8x RJ45 10/100/1000TX 2x SFP 1000FX

  • Picture of IES-Series 10 Port Industrial Ethernet Switch 8x RJ45 10/100/1000TX 2x SFP 1000FX
  • Picture of IES-Series 10 Port Industrial Ethernet Switch 8x RJ45 10/100/1000TX 2x SFP 1000FX
  • Picture of IES-Series 10 Port Industrial Ethernet Switch 8x RJ45 10/100/1000TX 2x SFP 1000FX
  • Picture of IES-Series 10 Port Industrial Ethernet Switch 8x RJ45 10/100/1000TX 2x SFP 1000FX
Picture of IES-Series 10 Port Industrial Ethernet Switch 8x RJ45 10/100/1000TX 2x SFP 1000FX
SKU IES-2210G-SFP
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


L-com's IES-Series Industrial Ethernet Switch line offers ease of deployment, cost savings and robust switching. These rugged Industrial Ethernet switches feature a combination of auto-negotiating double or triple speed ports including 10/100TX RJ45, 10/100/1000TX RJ45, 100FX SC, and 1000FX SFP as well as easy to read system status LEDs. These switches are powered by an external 24V DC Industrial Power Supply, (Sold Separately) and feature standard 35mm DIN rail mounting brackets. An IP40 aluminum alloy shell protects the part and the case's ribbed heat-removal design satisfies harsh environment and industrial requirements. The fan-less design greatly extends the mean time between failures (MTBF). The IES-series switches are unmanaged and can be installed in minutes providing industrial network connectivity for myriad applications including industrial automation, factory automation, process control networking and energy network connectivity. They support Ethernet standards such as IEEE 802.3, 802.3u and 802.3ab and compliant devices such as PLC's and media convertors as well as IP enabled meters, valves and drives.

Features
  • Auto-MDI/MDI-X ports support straight or crossover cables and Full or Half-duplex modes with Auto-detect
  • IES-2210G-SFP is a 10 port, triple speed, gigabit Industrial Ethernet Switch with 8x 10/100/1000TX RJ45 ports and 2x 1000FX SFP ports
  • Operating Temperature of -40°C to +85°C meets harsh industrial requirements; IP40 Aluminum alloy heat-sink shell and fan-less design greatly extends MTBF
  • IES Series switches are an unmanaged, plug & play design with LED indicators that are easy to install on standard 35mm DIN rails
  • Power Consumption: 24V (24V Industrial Power Supply, Sold Seperately); Need an SFP Module? Find them (Here Sold Seperately)

Application
  • SCADA
  • Energy Networks
  • Factory Automation, Process Control or Process Industry Networking
  • Industrial Ethernet
  • IP enabled devices such as meters, valves or drives


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.