L-com

Shielded Category 6 Keystone Jack 110/RJ45 EIA568A/B

  • Picture of Shielded Category 6 Keystone Jack 110/RJ45 EIA568A/B
  • Picture of Shielded Category 6 Keystone Jack 110/RJ45 EIA568A/B
Picture of Shielded Category 6 Keystone Jack 110/RJ45 EIA568A/B
SKU MJ110C6-S
Available to Ship 1013
Quantity Price
1 - 24 $13.29
25 - 49 $11.96
50 - 99 $10.63
100 + Call Us
Price $13.29

All Prices are in US Dollars and do not include duties



L-com's shielded, keystone Category 6 110 Punch down style jack is color coded for both EIA/TIA568 A and B standards for compatibility with any installation. This shielded Cat 5E 110 keystone jack offers maximum protection from EMI/RFI interference. By utilizing fully shielded jacks and connecting hardware, you can reduce the effects of interference on the network data transmissions. Large volume quotations are available for installers and contractors looking to save money. Contact us today!

Features
  • RJ45 shielded keystone Category 6 jack with 110/Krone punch-down style connector
  • It is recommended to use a hand crimp tool on this product
  • Shielding protects against EMI/RFI interference
  • Snap in keystone jack is fast and easy to install
  • Standard 110 IDC style termination allows for quick terminations

Application
  • Ethernet
  • Patch Panels
  • 10/100TX
  • LAN
  • Premise wiring

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.