L-com

PG-7 Liquid Tight Cable Gland

  • Picture of PG-7 Liquid Tight Cable Gland
Picture of PG-7 Liquid Tight Cable Gland
SKU ASR-PG7
Available to Ship 918
Quantity Price
1 - 24 $7.59
25 - 49 $6.83
50 - 99 $6.07
100 + Call Us
Price $7.59

All Prices are in US Dollars and do not include duties



These liquid tight cable glands are perfect for use with NEMA enclosures where liquids and moisture are present at the cable egress point. Available in four sizes, PG-7, PG-11, PG-13.5 and PG-16.

Features
  • Flame retardant, self extinguishing - UL Recognized
  • Liquid-tight
  • Nylon construction with neoprene seal and lock nut
  • Oil, grease and salt water resistant
  • Will pass a pre-assembled Ethernet cable with RJ45 connector

Application
  • Industrial computing
  • Industrial Ethernet
  • Harsh environment
  • NEMA enclosure


Product Resources

Key Specifications

Key Specifications

Primary Application
General Purpose
Design
Glands and Grommets

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.