L-com

PG-16 Liquid Tight Cable Gland

  • Picture of PG-16 Liquid Tight Cable Gland
  • Picture of PG-16 Liquid Tight Cable Gland
Picture of PG-16 Liquid Tight Cable Gland
SKU ASR-PG16
Available to Ship 1326
Quantity Price
1 - 24 $9.73
25 - 49 $8.76
50 - 99 $7.78
100 + Call Us
Price $9.73

All Prices are in US Dollars and do not include duties



The ASR-PG16 field attachable connector enables installers to use pre-cut and assembled CAT5 ethernet cables. Since a RJ45 connector will pass through the ARS-PG16, cables are not required to be terminated in the field. This can greatly reduce install time. When fully tightened, the ASR-PG16 creates a seal around the CAT5 cable.

Features
  • Flame retardant, self extinguishing - UL Recognized
  • Liquid-tight
  • Nylon construction with neoprene seal and lock nut
  • Oil, grease and salt water resistant
  • Will pass a pre-assembled Ethernet cable with RJ45 connector

Application
  • Harsh environment
  • Industrial computing
  • Industrial Ethernet
  • NEMA enclosure

Key Specifications

Key Specifications

Primary Application
General Purpose
Design
Glands and Grommets

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.