L-com

Locking Nut for 3/4" Cable Glands

  • Picture of Locking Nut for 3/4" Cable Glands
Picture of Locking Nut for 3/4" Cable Glands
SKU LN-PG11
  Available for backorder
Quantity Price
1 - 24 $0.86
25 - 49 $0.82
50 - 99 $0.77
100 + Call Us
Price $0.86

All Prices are in US Dollars and do not include duties



These liquid tight cable glands are perfect for use with NEMA enclosures where liquids and moisture are present at the cable egress point. Available in four sizes, PG-7, PG-11, PG-13.5 and PG-16.

Features
  • Liquid-tight
  • Nylon construction with neoprene seal and lock nut
  • Oil, grease and salt water resistant
  • Flame retardant, self extinguishing - UL Recognized

Application
  • Harsh environment
  • NEMA enclosure
  • Industrial computing
  • Industrial Ethernet

Key Specifications

Key Specifications

Primary Application
General Purpose
Design
Hardware

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.