L-com

Field Terminable Category 6A Angled RJ45 Plug

  • Picture of Field Terminable Category 6A Angled RJ45 Plug
Picture of Field Terminable Category 6A Angled RJ45 Plug
SKU TSPFTC6AS-RA
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


Field terminable 6A plug for 10 Gigabit networks with adjustable 90° Right Angle boot. Quick and easy termination involves inserting conductors into a load bar, inserting the load bar into the connector and then compressing with pliers. All the conductors are terminated at the same time producing reliable and consistent terminations. The boot can be set at 8 different 45° increments providing for any angled cable exit you desire including the left, right, up or down in 90° or 45°. Perfect for creating high-performance cables in the field.

Features
  • Meets or exceeds ANSI/TIA-568-C.2 Category 6A
  • Recommended for cable diameters from 0.236" (6.0mm) to 0.335" (8.5mm)
  • Temperature range -40°C to 70°C; Durability: 1000 mating cycles minimum; Cable to plug tensile strength: 20 LBS (89N) minimum
  • Easy to use field termination RJ45 plug; angled boot can be set at 8 different 45° increments during installation
  • IDC termination is predictable, easy and recommended for use with 23-26 AWG solid wire

Application
  • 10gig Ethernet
  • Field installations and repair
  • Industrial monitoring and control
  • Test and measurement
  • I/O connectivity

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.