To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.
 
 
L-com

L-com Ethernet Media Converter 10/100/1000TX RJ45 to 1000LX Single mode SC (20km)

  • Picture of L-com Ethernet Media Converter 10/100/1000TX RJ45 to 1000LX Single mode SC (20km)
  • Picture of L-com Ethernet Media Converter 10/100/1000TX RJ45 to 1000LX Single mode SC (20km)
  • Picture of L-com Ethernet Media Converter 10/100/1000TX RJ45 to 1000LX Single mode SC (20km)
Picture of L-com Ethernet Media Converter 10/100/1000TX RJ45 to 1000LX Single mode SC (20km)
SKU LC-MCGSM-SC
Available to Ship Call us
Quantity Price
1 - 9 $211.99
10 - 24 $203.51
25 - 99 $195.03
100 + Call Us
Price $211.99

All Prices are in US Dollars and do not include duties



L-com's LC-MCGSM-SC gigabit ethernet media converter offer users a cost effective solution to extend their gigabit network over SC single mode Fiber optic cabling to a maximum distance up to 20km. The LC-MCGSM-SC is fully compliant with IEEE802.3, IEEE802.3U, IEEE802.3ab, 10/100/1000Base-Tx, and IEEE802.3z 1000Base-LX standards. it can be used as a standalone converter or installed into our LC-MCC14AA 14 slot Media Converter chassis. Operation status can be locally monitored through a set of diagnostic LEDs located on the front panel. The converter is powered by an external 5V DC power supply (included).

Features
  • Extends up to 20km
  • Status LEDs for easy monitoring of device's status
  • 10/100/1000Base-TX to 1000Base-LX Media Converter
  • Can be used desktop, or mounted in the LC-MCC14AA media converter chassis
  • Duplex Single Mode SC-Type Connector

Application
  • Large networks.
  • Office workstations.
  • Data closets.


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.