To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.
 
 
L-com
Sort by
Items per page
Showing 1 - 1 result(s)

L-com 10Base-T/10Base-2 Converter

L-com offers a 10Base-T/10Base-2 converter designed for connecting Thin Ethernet networks to 10Base-T UTP networks. This industrial-grade media converter repeats signals from Thin Ethernet over Unshielded Twisted-Pair (UTP) cable to a 10Base-T hub. Featuring two ports supporting 10 Mbps output speed, RJ45 input connector, BNC output connector, compact small form factor, two-position terminator and connection switches, LED indicators, and external 12 V DC, 1 A power supply for Ethernet installations and network expansions.

For comprehensive Ethernet media conversion solutions beyond 10Base-T/10Base-2 converters, explore our Ethernet Converters Commercial Ethernet Media Converters - L-com category, featuring 10BaseT to T/AUI transceivers, 10/100TX to 100FX converters, gigabit Ethernet media converters, and multi-slot chassis designed for commercial and industrial network applications.

Related Categories:

FAQs

What network types does the 10Base-T/10Base-2 Converter connect?

L-com offers a 10Base-T to 10Base-2 media converter designed for connecting Thin Ethernet networks to 10Base-T UTP networks. This industrial-grade 10Base-T/10Base-2 converter repeats signals from Thin Ethernet over Unshielded Twisted-Pair (UTP) cable to a 10Base-T hub, making it ideal for Ethernet installations and network expansions.

What data rate does the 10Base-T/10Base-2 Converter support?

L-com converter features two ports, supporting a 10 Mbps output speed. It includes an RJ45 input connector and a BNC output connector, allowing seamless interfacing between 10Base-T and 10Base-2 devices for the 10Base-T/10Base-2 converter.

What connector types are included in the 10Base-T/10Base-2 Converter?

L-com 10Base-T/10Base-2 Converter includes an RJ45 input connector and a BNC output connector, allowing seamless interfacing between 10Base-T and 10Base-2 devices. The converter features two ports, supporting a 10 Mbps output speed for 10Base-T/10Base-2 conversion applications.

Is the 10Base-T/10Base-2 Converter suitable for outdoor use?

The device is intended for indoor use, suitable for offices, labs, or controlled network environments. This 10Base-T/10Base-2 converter is designed for connecting Thin Ethernet networks to 10Base-T UTP networks in indoor installations.

What features assist with network troubleshooting in converters?

Two-position terminator and connection switches provide flexible application support, and LED indicators simplify troubleshooting and network maintenance. This media converter is compact, with a small form factor to save desktop space for 10Base-T/10Base-2 conversion.

What power supply is included with the 10Base-T/10Base-2 Converter?

The 10Base-T/10Base-2 Converter includes an external 12 V DC, 1 A power supply. This 10Base-T/10Base-2 converter features two-position terminator and connection switches with LED indicators for flexible application support.

What is the physical size of the 10Base-T/10Base-2 Converter?

This media converter is compact, with a small form factor to save desktop space. Two-position terminator and connection switches provide flexible application support for the 10Base-T/10Base-2 converter in offices, labs, or controlled network environments.

Need assistance selecting the right 10Base-T/10Base-2 converter or converters for your Thin Ethernet to UTP network connectivity requirements? Our engineering team provides expert technical guidance on media converter specifications, interface configurations, and application-specific solutions for your network expansion needs.

Contact Sales:Sales@L-com.com
Product Technical Support:techsupportrf@infiniteelectronics.com

L-com maintains one of the largest in-stock selections of media converters for international and domestic orders.

Sort by
Items per page