L-com

Category 6a Slim Ethernet Patch Cable, Shielded, Dual Rated CM-LSZH, Blue, 20.0Ft

  • Picture of Category 6a Slim Ethernet Patch Cable, Shielded, Dual Rated CM-LSZH, Blue, 20.0Ft
Picture of Category 6a Slim Ethernet Patch Cable, Shielded, Dual Rated CM-LSZH, Blue, 20.0Ft
SKU TRD628ALS-BLU-20
Available to Ship 5
Quantity Price
1 - 24 $115.99
25 - 49 $110.19
50 - 99 $104.39
100 + Call Us
Price $115.99

All Prices are in US Dollars and do not include duties



L-com's Category 6a slim-line Ethernet patch cables are the ideal solution for high density patching applications. The patent pending spline-free design provides a reduced diameter profile which offers a perfect solution for applications that require a smaller, more flexible cable. With a performance rating of Cat 6a, these cables support data rates up to 10Gbps for demanding high-speed voice, video and data applications. L-com's low profile short boot design saves additional space on your patch panel allowing for a clean organized look to patch bays. These dual rated cables have special jackets that carry a UL CM burn rating while also being LSZH (low smoke zero halogen) qualified for applications where PVC is not allowed. This is the best of both worlds to have a certified burn rating on a LSZH cable. Available in cable lengths from 1ft to 20 ft. Contact us with your application today.

Features
  • Approximately 38% smaller cross sectional area and a 33% reduction in weight compared to standard cables; promotes air flow and reduces stress, especially on dense patching or confined space applications
  • Shielded construction with L-com’s high performance RJ45 plugs with molded boots and 50u gold plated contacts
  • High-speed Ethernet transmission for High-density patching (Category 6a 10g rated)
  • 28AWG stranded construction is more flexible than standard cable
  • Dual rated CM-LSZH jacket; temp range -20°C to 75°C

Application
  • High speed data center applications or any dense patching application
  • 10GBASE-T - 10/100/1000/10000
  • IEEE 802.3an
  • Shipboard, aircraft, aerospace and defense
  • 10gig Category 6a

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.