In observance of the Fourth of July holiday, L-com will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.
 
 
L-com

Category 6a Slim Ethernet Patch Cable, Shielded, Blue, 14.0Ft

Item # TRD628ABL-14
Availability
4
Price Table
Quantity Price
1 - 9 $38.19
10 - 24 $36.66
25 - 99 $35.13
100 + Call Us
Add to Cart
This product has a minimum quantity of 25

Description

fullDescFlag = false; L-com's new slim Ethernet cable assemblies are the ideal solution for high density patching applications. The patent pending spline-free design provides a reduced diameter profile which offers a perfect solution for applications that require a smaller and more flexible cable. With a performance rating of Category 6a, these slim Ethernet cable assemblies support data rates up to 10Gbps for demanding high-speed voice, video and data applications. L-com's low profile short boot design saves additional space on your patch panel allowing for a clean organized look to patch bays. Available in cable lengths from 1Ft to 14Ft.

Features
  • Approximately 38% smaller cross sectional area and a 33% reduction in weight compared to standard cables; promotes air flow and reduces stress, especially on dense patching or confined space applications
  • Shielded construction with L-com’s high performance RJ45 plugs with molded boots and 50u gold plated contacts
  • High-speed Ethernet transmission for High-density patching (Category 6a 10g rated)
  • 28AWG stranded construction is more flexible than standard cable
  • CMR rated PVC jacket; temp range -20°C to 75°C
Application
  • High speed data center applications or any dense patching application
  • 10GBASE-T - 10/100/1000/10000
  • IEEE 802.3an
  • 10gig Category 6a

L-com's new slim Ethernet cable assemblies are the ideal solution for high density patching applications. The patent pending spline-free design provides a reduced diameter profile which offers a perfect solution for applications that require a smaller and more flexible cable. With a performance rating of Category 6a, these slim Ethernet cable assemblies support data rates up to 10Gbps for demanding high-speed voice, video and data applications. L-com's low profile short boot design saves additional space on your patch panel allowing for a clean organized look to patch bays. Available in cable lengths from 1Ft to 14Ft.