L-com

Category 6A Shielded Keystone Jack RJ45 Tool-Less EIA568A/B

  • Picture of Category 6A Shielded Keystone Jack RJ45 Tool-Less EIA568A/B
  • Picture of Category 6A Shielded Keystone Jack RJ45 Tool-Less EIA568A/B
  • Picture of Category 6A Shielded Keystone Jack RJ45 Tool-Less EIA568A/B
Picture of Category 6A Shielded Keystone Jack RJ45 Tool-Less EIA568A/B
SKU ECFRJTLC6A-S
Available to Ship 316
Quantity Price
1 - 24 $50.49
25 - 49 $45.44
50 - 99 $40.39
100 + Call Us
Price $50.49

All Prices are in US Dollars and do not include duties



These unique Category 6A panel mount RJ45 connector kits solve the problem of mounting category rated jacks into panels that are too thick for standard keystone style systems while maintaining the latest in Ethernet technologies. With network speeds up to 10 Gigabit, video and large file transfers are lightning fast. These connectors feature a unique tool-less termination on the back allowing for quick termination of cables. Each jack is color coded for both the EIA/TIA568 A and B standards making for a quick and painless installation. Each connector is gated to prevent unwanted and accidental disconnects. Each jack is fully shielded to reduce EMI/RFI noise and minimize alien crosstalk. The metal flange allows secure mounting of this connector into panels thicker than 0.062". Parts are packaged as a kit, including the flange, two 4-40 screws, and one RJ45 Cat 6A jack. Order online today!

Features
  • EIA/TIA 568A/B compliant insures compatibility and reliability in your application
  • Unique tool-less termination on the back allowing for quick termination of cables
  • 10Gb/s Network Performance for hi-speed computing with a Fully Shielded body to reduce EMI/RF interference
  • Packaged as a kit to allow for termination before installing onto a panel
  • Panel mount Category 6A RJ45 tool-less connectors for panels over .062" thickness

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.