Our L-com ECFRJSBTLC6A-BLK is an Ethernet Category 6a/7 10 gig ultra short-body tool-less IDC keystone jack panel mount flange style kit featuring an RJ45 female interface. This unshielded black connector is designed for Ethernet applications and meets Category 6a performance requirements. We offer this L-com short body, Category 6a/7 10 gig rated Ethernet flange mount keystone kit for dependable 10 Gig Ethernet connectivity.
This L-com keystone jack features a compact 1.19-inch short body design, making it suitable for high-density applications. Our RJ45 (8x8) keystone jack supports both T568A and T568B wiring configurations and provides tool-less IDC termination for easy use and field repair. We offer a latching RJ45 female connector with a 2-hole flange mount method designed for racks or panels over 0.062 inch thickness. This L-com keystone jack is constructed with a polycarbonate body and polycarbonate boot/strain relief material and is intended for indoor use.
We offer compatibility with 23–26 AWG stranded and solid conductors to support a wide range of Ethernet installations. Our L-com keystone jack operates within a temperature range of -10°C to +60°C. This L-com ECFRJSBTLC6A-BLK Category 6a jack panel mount flange style kit is ideal for Cat6a up to 10 Gig Ethernet applications, including premise wiring and building installs, LAN environments, racks, panels and enclosures, and data centers. Our L-com ECFRJSBTLC6A-BLK is packaged as a kit with screws to allow termination before installation onto a rack, panel, or enclosure.
L-com offers in-stock selections of Ethernet Category 6a/7 10 gig ultra short-body tool-less IDC keystone jack panel mount flange style kits, available for same-day shipping on domestic and international orders. Order today to take advantage of same-day shipping, and our expert technical support and knowledgeable sales team are ready to help you select the RJ45 unshielded keystone jack that best fits your Ethernet connectivity requirements.
Features
- Short body, Category 6a 10gig rated Ethernet Flange Mount Keystone kit
- Short Body connector of just an inch making these perfect for high density applications
- Packaged as a kit with screws to allow for termination before installing onto rack, panel or enclosure
- Tool-less termination for easy use and field repair; Available in shielded or unshielded options, in various colors
- RJ45 (8x8) Keystone jack with tool-less termination; Panel mount design for racks or panels over .062" thickness
Application
- Cat6a up to 10gig Ethernet applications
- Premise wiring and building installs
- LAN
- Racks, panels and enclosures
- Data centers