L-com

Category 5E UTP Hi Flex TPE 24 AWG 4-Pair Stranded Conductor Black, 1KFT

  • Picture of Category 5E UTP Hi Flex TPE 24 AWG 4-Pair Stranded Conductor Black, 1KFT
Picture of Category 5E UTP Hi Flex TPE 24 AWG 4-Pair Stranded Conductor Black, 1KFT
SKU TC5750
Available to Ship 1
Quantity Price
1 - 4 $1,610.00
5 - 9 $1,577.80
10 - 24 $1,545.60
25 + Call Us
Price $1,610.00

All Prices are in US Dollars and do not include duties



The TC5750 is designed for extreme Hi-flex Ethernet applications. It features an oil, chemical, ultra-violet and flame resistant FR-TPE jacket. Additional features include 24 AWG stranded conductors and an operating temperature up to 75°C. The cable has been tested to 10 million flex cycles. This rugged cable is perfect for harsh industrial or automation environments where normal cables take a beating. Available in 1,000 ft reels. Order online today!

Features
  • Used in extreme Hi-flex continuous motion applications requiring 4 pair Cat 5e cabling
  • Flex Rating: 1 million cycle test (10X cable O.D. Min radius) 10 Million cycle test (20X cable O.D. min radius)
  • Oil Resistant, FR-TPE (Flame Retardant Thermoplastic Elastomer) and UV resistant jacket
  • Operating temp: -40°C to +75°C (Jacket 105°C, 60°C Oil)
  • Used for Ethernet connectivity in harsh environments

Application
  • Industrial Ethernet
  • Factory automation
  • Manufacturing
  • Harsh environment networking


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.