L-com

Category 5E SF/UTP PVC 24 AWG 4-Pair Solid Conductor Gray, 1KFT

  • Picture of Category 5E SF/UTP PVC 24 AWG 4-Pair Solid Conductor Gray, 1KFT
Picture of Category 5E SF/UTP PVC 24 AWG 4-Pair Solid Conductor Gray, 1KFT
SKU TFSC2004
Available to Ship 29
Quantity Price
1 - 4 $1,120.00
5 - 9 $1,075.20
10 - 24 $1,030.40
25 + Call Us
Price $1,120.00

All Prices are in US Dollars and do not include duties



Maximize performance in your next cabling project with L-com's Category 5E shielded twisted pair cabling. This shielded series bulk cable is EIA568 color-coded for compatibility with standard installations. Maximum shielding protection can be provided through the foil plus braid design. Solid conductors terminate easily into standard IDC connectors and panels. Order online today!

Features
  • Shielded Category 5E bulk cable for reducing EMI/RFI noise in high-speed Ethernet networks
  • EIA568 color-coded for compatibility with standard installations
  • Solid conductors terminate easily into standard IDC connectors and panels
  • EIA/TIA 568 compliant Category 5E rated to 100Mhz for high performance Ethernet networks
  • Durable PVC Jacket


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.