L-com
Sort by
Items per page
The result that matches your selection is 7 items, currently showing page 1

L-com offers cat5e outdoor cables designed primarily for Ethernet applications. These twisted pair cable assemblies have a black colored UV-resistant polyethylene jacket, which prevents damage from sunlight exposure. Our Ethernet bulk cat5e outdoor cables are perfect for direct burial and aerial environments. These Category 5e cable assemblies are ideal for LAN, harsh environments, campus networking, and outdoor Ethernet network applications. Make your Cat5e outdoor bulk cable purchase now to receive same business day shipping.

The twisted pair of Cat5e outdoor cables feature solid conductors for termination into standard IDC connectors and can be used in PoE applications. Our high-quality UV-resistant Category 5e Ethernet bulk cables are available in 1,000-foot reels with an impedance of 100 ohms. These 4-pair cable assemblies from L-com are EIA568 color-coded for compatibility with standard installations. Our 100-ohm Cat5e outdoor bulk Ethernet cables have a 24 AWG solid twisted pair construction, making them suitable for PoE or PoE+ applications.

These Cat5e UV-resistant 4-pair bulk cable assemblies from L-com have an inner copper conductor. The EIA568 color-coded cables have UTP shielding and a gel-filled jacket that protects moisture against outdoor environments. High-speed Ethernet networks may utilize our Cat5e outdoor direct burial cables, which have a 350 MHz frequency. The temperature range for these UTP-shielded Ethernet bulk cable assemblies is -40 to +70 degrees C. Our Ethernet bulk Cat5e outdoor cables datasheets contain further cable specifications for this cables.

L-com's in-stock collection contains thousands of products, including bulk Cat5e outdoor Ethernet cable assemblies. We are accessible by phone, chat, and email. Our products are in-stock and ready for same business day shipping. We are a global leader in wired and wireless connectivity products, providing solutions for many major industries, including electronics, medical, industrial automation, military, and telecommunications. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect Ethernet Cat5e outdoor cables for your requirements.

Sort by
Items per page