L-com

Cat5e, Outdoor Direct Burial PE Jacket, 25-Pair, Solid 24 AWG, 1,000ft, Black

  • Picture of Cat5e, Outdoor Direct Burial  PE Jacket, 25-Pair, Solid 24 AWG, 1,000ft, Black
Picture of Cat5e, Outdoor Direct Burial  PE Jacket, 25-Pair, Solid 24 AWG, 1,000ft, Black
SKU TOBC5-25-BLK
  Available for backorder
Quantity Price
1 + $4,280.00
Price $4,280.00

All Prices are in US Dollars and do not include duties



Protect Ethernet cable runs outside with L-com's Category 5e rated Outdoor Ethernet cables. These cables feature outdoor rated jackets which are protected against moisture and UV (sunlight) damage. The cables are EIA568 color-coded for compatibility with standard installations and feature solid conductors for termination into standard IDC connectors and for use with PoE. Some versions are capable of being used in Aerial applications and some are Direct Burial capable. Find the best one for your application and order online today!

Features
  • Cat5e Outdoor 25-Pair (50-Conductor) Ethernet Cable
  • UV protected jacket prevents damage due to sunlight (UV) exposure
  • Flooded jacket provides moisture protection when used in an outdoor environment and is capable of direct burial
  • Unshielded (UTP) construction with 24AWG solid conductors
  • Temp range: -40° to +70°C

Application
  • Outdoor Ethernet Networks or Telco
  • Harsh environment
  • Campus networking
  • LAN
  • Direct Burial Applications


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.