In observance of the Fourth of July holiday, L-com will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.
 
 
L-com

Cat. 3, Telco Cable, 90° Female / 90° Female, 50.0 ft

  • Picture of Cat. 3, Telco Cable, 90° Female / 90° Female, 50.0 ft
  • Picture of Cat. 3, Telco Cable, 90° Female / 90° Female, 50.0 ft
Picture of Cat. 3, Telco Cable, 90° Female / 90° Female, 50.0 ft
SKU TDC350FF-50
Available to Ship 4
Quantity Price
1 - 9 $165.99
10 - 24 $159.35
25 - 99 $152.71
100 + Call Us
Price $165.99

All Prices are in US Dollars and do not include duties



L-com carries an extensive line of 25-Pair Telco trunk cables. Trunk cables consolidate multiple network or telephone ports into one easy to run cable assembly. Cables are rated Category 3 for high quality data transmission. Standard 4-40 threaded hardware allows a secure connection to your equipment. Custom lengths are available with modest minimums. Order online today!

Features
  • Category 3 25-Pair trunk cables with Female-to-Female Connectors
  • Category 3 for high quality data transmission
  • A single rugged PVC jacket protects the conductor pairs
  • 4-40 threaded hardware allows a secure connection to your equipment
  • Custom lengths are available with modest minimums. Order online today!

Application
  • Telecommunications
  • Voice/Data
  • Premise wiring
  • Networking

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.