We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

Cat. 3 Telco Breakout Cable, Male Telco / 12 (6x4), 3.0 ft

SKU TDC50M64
Available to Ship Call us
Quantity Price
1 - 9 $20.79
10 - 24 $19.96
25 - 99 $19.13
100 + Call Us
Price $20.79

All Prices are in US Dollars and do not include duties



Breakout your 25-Pair Trunk lines to industry standard modular RJ style plugs. Available in a Category 3 rating, these cables simplify the process of connecting individual lines from or to a 25-pair Telco connection. One end features a standard RJ21 Telco connection and the other has up to 25 RJ style connectors. All cables are three feet in length. Custom lengths are available with modest minimums. Order online today!

Features
  • Category 3 25-Pair breakout trunk cables with a Male RJ21 Connector
  • Category 3 rated for high quality data transmission
  • A single rugged PVC jacket protects the conductor pairs
  • 4-40 threaded hardware allows a secure connection to your equipment
  • Custom lengths are available with modest minimums. Order online today!

Application
  • Telecommunications
  • Voice/Data
  • Premise wiring
  • Networking

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.